IESNA:LM-63-2002
[TEST]P946592
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2A-940-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 90 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5007
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
548.5 599.1 654.1 712.6 763.2 805.5 837.7 856.5 859.5 850.3
840.7 840.1 845.9 858.5 888.2 962.4 1146.6 1423.1 1669.5 1858.8
2004.4 2141.8 2265.9 2382.4 2460.7 2347.9 1900.5 1329.5 919.3 618.2
260.8 82.7 39.3 17.1 5.5 0 0
548.5 600.1 658.2 714.6 765.5 807.9 842.1 860.9 863.6 855.4
844.8 844.5 848.9 861.9 892.3 950.4 1109 1378.7 1653.4 1849.6
2001 2153.4 2270 2384.1 2468.5 2395.7 1981.5 1414.9 963.4 641.1
277.5 89.9 45.8 20.2 7.2 0 0
548.5 599.4 655.8 710.2 758.7 799 830.1 849.6 851.7 844.5
836.6 835.3 840.1 853 882.1 936.4 1065.3 1308.3 1581.7 1794.2
1951.5 2116.9 2273.7 2417.6 2539.3 2574.1 2295.3 1786 1205.1 782.6
362.3 142.9 80.3 44.4 20.5 6.8 0
548.5 595.3 647.6 699.6 743.3 780.6 810.3 825.7 830.8 827.7
821.9 821.3 825.4 831.5 848.6 883.1 941.9 1077.2 1308.3 1573.5
1809.3 2028.4 2251.9 2462.4 2663.7 2820.9 2927.2 2935.7 2751.9 2183.2
1226.9 439.2 176.3 94.3 43.4 9.9 0
548.5 588.5 634.7 682.2 723.5 758.7 786.7 805.5 814.1 816.1
815.8 817.8 823.6 829.1 840.1 865 908.7 974.7 1098.1 1306.6
1578.9 1869.8 2162.3 2466.8 2718 2955.2 3188 3448 3650.7 3501.7
2770.3 1526 600.5 268.6 113.5 11.6 0
548.5 584.8 625.4 666.4 704 738.5 766.6 788.4 800.4 808.9
815.1 825 840.1 852 863.3 881.1 919 979.8 1072.8 1186.6
1354.4 1574.2 1824.3 2092.9 2370.1 2677.4 3020.5 3423.4 3978.4 4308.2
3941.5 2962.7 1611.4 574.8 142.9 8.2 0
548.5 582.7 622.7 664 700.6 735.1 764.9 786.4 799.4 807.6
816.1 826 840.4 853 866.4 886.2 923.1 982.9 1076.5 1197.2
1358.2 1573.5 1817.8 2081 2363.6 2674.3 3024.9 3449.1 3977.8 4288.4
3887.9 2906 1603.5 586.5 141.1 9.2 0
548.5 575.9 608.7 644.6 679.1 712.6 742.6 767.9 786.1 800.1
814.8 832.5 852 868.4 884.5 907.4 944.3 1001.4 1086.1 1201.6
1348.6 1528.4 1744 1992.5 2273.4 2589.5 2934.7 3307.6 3765.5 4115.5
3637 2271.3 1030.4 350.6 83.4 7.2 0
548.5 571.4 596 624.4 655.2 686.3 717 744 768.6 790.2
812.7 834.2 854.7 872.9 893.4 923.1 965.8 1031.8 1130.9 1266.2
1445.3 1658.9 1906.7 2177.4 2452.8 2742.6 3040.3 3356.4 3670.9 3776.8
3355.8 2249.1 967.5 290.2 116.9 32.5 0
548.5 563.6 581.3 601.8 627.5 655.5 682.8 711.2 737.2 763.5
790.2 814.4 834.9 856.8 880 907.7 950.8 1019.8 1126.4 1281.9
1484.3 1717.7 1967.5 2220.8 2473 2726.2 2987 3236.8 3350.6 3133.6
2467.5 1237.9 334.2 126.8 69 19.1 0
548.5 555.4 564.2 578.6 597.7 618.6 643.5 667.8 694.1 718.7
747.4 775.1 802.5 831.2 860.9 896.4 945.3 1021.2 1135.3 1305.9
1529.7 1795.3 2051.6 2272.4 2463.4 2644.2 2791.2 2826 2648.3 2163.7
1350 493.5 99.1 30.4 10.6 3.8 0
548.5 551.3 555 566 581.7 599.1 620 641.5 664.7 689.7
716.3 743.7 773.7 804.5 838.7 879.7 933.4 1012.3 1123 1274.8
1478.1 1713.9 1930.3 2064.9 2126.8 2138.1 2092.3 1947.4 1681.8 1289.5
759.1 258.4 58.8 16.7 4.8 2.1 0
548.5 545.8 546.1 551.9 562.5 575.5 591.2 608 624.7 640.5
657.9 674 692.8 710.9 730.7 754.6 789.8 845.2 932.7 1060.1
1223.8 1389.9 1504.4 1520.5 1428.9 1258.7 1015.4 712.9 406.4 185.9
79.6 30.1 11.3 4.4 2.1 0.3 0
548.5 536.2 529 524.9 521.5 515.4 504.8 488 465.8 439.5
409.4 377.6 345.9 317.5 295.6 279.6 267.9 263.5 286.4 339.4
398.2 446.3 443.6 365.7 256.3 170.9 118.2 82.4 55 34.2
21.5 13.7 6.8 2.7 0.7 0 0
548.5 527.3 510.9 490.4 461 424.5 381.4 333.2 282 231.7
195.1 176 171.9 173.6 179.4 184.6 188.7 189 184.6 175.3
165.1 154.8 143.9 131.9 116.2 96.7 75.5 54.3 40.7 29.7
19.1 11.3 4.4 1.7 0.7 0 0
548.5 519.5 490.1 450.8 396.8 337.7 275.8 221.1 189.7 179.1
173.6 168.8 165.1 161.3 159.3 157.9 156.2 152.4 144.2 132.3
120.3 108.3 96.7 83.4 70.1 58.4 49.9 42.4 33.5 22.9
11.6 5.8 2.7 1 0 0 0
548.5 511.6 470.3 407.4 337.7 266.9 211.2 190 183.9 178.7
173.6 168.5 163.4 158.2 150.7 142.2 132.3 120.6 108 95.7
84.1 73.8 65.6 59.1 53 47.2 41 32.5 22.2 15
9.9 5.5 2.4 1 0 0 0
548.5 506.8 450.4 377 294.3 224.5 196.2 190.4 184.9 179.1
174.3 168.5 162.3 154.8 145.2 133.3 120.3 107 93 79.3
68 60.8 55.7 50.9 45.8 40.7 34.9 27.7 21.9 17.4
12.6 8.2 2.7 0.3 0 0 0
548.5 500 431.3 344.2 258.7 208.1 196.9 191.4 185.9 180.1
175 169.5 163 154.1 142.2 129.5 114.1 98.8 82 70.1
62.2 57.4 53.7 49.6 45.1 39.6 32.8 27 22.6 17.8
13 8.2 2.4 0 0 0 0
548.5 499.3 425.2 331.5 245 206.1 198.9 193.1 187.3 181.8
176.3 170.2 163.7 154.1 142.5 127.1 109.7 92.3 77.9 67
60.2 55.7 51.6 47.2 42 35.5 28.4 23.6 19.1 14.7
9.9 5.5 1.4 0 0 0 0
548.5 499.3 420.7 324.7 239.2 206.1 200.3 194.5 188 181.8
176.3 170.5 164 155.5 144.6 129.5 111.1 92.6 76.9 65.3
58.4 54.3 50.2 45.5 39.6 31.4 24.3 20.2 16.4 12.3
7.9 3.1 0.3 0 0 0 0
548.5 501 422.8 325.7 239.2 206.1 200.3 194.5 188.3 182.5
176.7 170.9 164.7 156.5 145.6 128.8 110.4 91.3 75.5 64.3
58.1 54 49.6 45.1 39 29.4 22.9 19.1 15 10.9
6.8 2.4 0 0 0 0 0
